??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 517 - 5.1 lifgo linear gear rack protection in welding areas
Bill of material
500 517 - F = 1_5.1 lifgo linear Zahnstangenschutz Schweissbereich
CNSORDERNO
Order code
500 517 - F = 1
BEZ
Description
5.1 lifgo linear Zahnstangenschutz Schweissbereich
INFO
Data Sheet
Info PDF
TYP
Type
LOD
NP
Number of wrinkles
LX
Distance
mm
L
Stroke
15.0 mm
A
Length
18.5 mm
B
Length
3.5 mm
AB
Stroke per fold
15 mm
C
Length
6 mm
D
Length
54 mm
E
Height
62 mm
F
Number of wrinkles
According to customer Stück
G
Height
51 mm
H
Length
62 mm
I
Height
26.5 mm
J
Diameter
Ø 4.3, ⋁8.5 x 90° mm
K
Height
19.5 mm
M
Height
46 mm
N
Length
72 mm
O
Height
27.5 mm
P
Diameter
12.5 mm
R
Thread
M4
S
Height
4 mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...