??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
5213616 - Square hinges with two offset leaves and removable pin - with 6 holes
Bill of material
52-1-3616
PREVIEW
REF
Reference
52-1-3616
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
80 mm
B
80 mm
C
2.5 mm
D
6 mm
F
8 mm
H
12.5 mm
G
60 mm
WEIGHT
weight
164 g
S
4.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25879-square-hinges-with-two-offset-leaves-and-removable-pin-with-6-holes.html
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.