??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5602630 - EM-DUO 250/15
Bill of material
PHOENIX CONTACT 5602630
MANUID
Product number of the Manufacturer
5602630
DESCSHORT
Short Description
Socket
DESCLONG
Long Description
Socket, Screw connection, ivory, 250 V AC, 15 A, -20 °C, 60 °C, CSA 22.2
MANUTYPEDESC
Manufacturer Type Description
EM-DUO 250/15
PREVIEW
Preview
INTNO
International product number
4046356684408
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
BAH005
rated voltage
250 V
AAS574
Rated current [In] for the power loss specification
15 A
AAF726
rated current
15 A
AAF040
net weight
0.290 kg
BAD388
Flap cover present
No
AAW366
Installation depth
49 mm
AAF677
child-protection present
No
AAF864
control lamp present
No
AAP703
Number of sockets
1
AAO663
GTIN
4046356684408
AAW338
Manufacturer product designation
Socket
AAU734
Manufacturer product description
Rail-mounted dual power outlet with two 250 V AC/15 A receptacles for 35 mm DIN rail per EN 60715. For enhanced safety, the grounding pin is located at the top to prevent shorting between the hot and neutral blades. Housing color: ivory. National version: USA. Connection type: screw.
AAO057
Product type
EM-DUO 250/15
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...