??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
5SL62047 - Miniature circuit breaker (MCB)
Bill of material
5SL62047
PREVIEW
DESCSHORT
Short Description
Miniature circuit breaker 400 V 6 kA, 2-pole, C, 4 A
DESCLONG
Long Description
Miniature circuit breaker 400 V 6kA, 2-pole, C, 4A Miniature circuit breaker SENTRON 5SL for fail-safe short-circuit and overload protection for standard applications in residential and non-residential buildings.Assembly and disassembly of the device without tools. Simple wiring of the infeed through the rear busbar.The 5SL miniature circuit breakers are available in 1-, 2-, 3-, 4-pole and 1+N- and 3+N-pole versions and in further special types.The extensive accessories, such as the auxiliary switch, allow the functions to be extended in a wide variety of ways.Simply safe with the protection devices from SENTRON.
INTNO
International product number
4001869388434
SUPPLIERALTNO
Alternative product number
5SL6204-7
MANUID
Product number of the Manufacturer
5SL62047
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
CIRCUIT BREAKER 6KA 2POL C4
BAG975
Protection type IP
IP20
AAF726
rated current
4 A
AAT080
Pole number
2
BAH005
Rated voltage
400 V
AAG266
rated short-circuit breaking capacity (according to norm EN)
6 kA
AAG268
concurrently switching N-neutral present
No
AAG267
rated short-circuit breaking capacity (according to norm IEC)
6 kA
AAF844
additional equipment possible
Yes
BAA211
Installation depth
70 mm
AAT084
Energy limitation class
3
AAS574
Rated current [In] for the power loss specification
4 A
AAT083
Width in units of measurement
2
AAU732
Manufacturer product root
SENTRON
AAO742
Brand
SENTRON
AAU734
Manufacturer product description
Miniature circuit breaker 400 V 6kA, 2-pole, C, 4A
AAO663
GTIN
4001869388434
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85362010
COO
Country of origin
TR
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...