??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Siemens Industry
Description
5SY43086 - Miniature circuit breaker (MCB)
Bill of material
5SY43086
PREVIEW
DESCSHORT
Short Description
Miniature circuit breaker 400 V 10 kA, 3-pole, B, 8 A, D=70 mm
DESCLONG
Long Description
MCB 400V AC 10kA, 3-pole, B, 8A, Miniature circuit breaker SENTRON 5SY for fail-safe short-circuit and overload protection for residential and non-residential buildings and special industrial applications.Assembly and disassembly of the device without tools using a double slide. Any combination of conductors and busbars thanks to dual-chamber terminals. Simple wiring of the infeed through the rear busbar.The 5SY miniature circuit breakers are available in 1-, 2-, 3-, 4-pole and 1+N- and 3+N-pole versions.All accessories can be used as standard for all 5SY miniature circuit breakers.Simply safe with the protection devices from SENTRON.
INTNO
International product number
4001869570556
SUPPLIERALTNO
Alternative product number
5SY4308-6
MANUID
Product number of the Manufacturer
5SY43086
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
MCB 400V 10kA, 3pole, B, 8A
AAF726
rated current
8 A
AAT080
Pole number
3
BAH005
Rated voltage
400 V
AAG457
release characteristic
B
AAG268
concurrently switching N-neutral present
No
AAG266
rated short-circuit breaking capacity (according to norm EN)
10 kA
AAG267
rated short-circuit breaking capacity (according to norm IEC)
20 kA
AAF844
additional equipment possible
Yes
BAA211
Installation depth
70 mm
AAT084
Energy limitation class
3
AAS574
Rated current [In] for the power loss specification
8 A
AAT083
Width in units of measurement
2
AAU732
Manufacturer product root
SENTRON
AAO742
Brand
SENTRON
AAU734
Manufacturer product description
MCB 400V AC 10kA, 3-pole, B, 8A,
AAO663
GTIN
4001869570556
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85362010
COO
Country of origin
DE
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息