??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
6013332 - Small butt hinges with one cranked leaf and removable pin 38 mm
Bill of material
60-1-3332
PREVIEW
REF
Reference
60-1-3332
MATERIAL
Material
steel
FINISH
Finish
chrome plated
A
38 mm
B
19 mm
C
1.5 mm
D
3 mm
K
4 mm
E
19 mm
PIN_MATERIAL
Pin material
nickel plated steel
F
10 mm
H
18 mm
G
24.5 mm
WEIGHT
weight
31 g
J
7.5 mm
S
4.7 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25838-small-butt-hinges-with-one-cranked-leaf-and-removable-pin-38-mm.html
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...