??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Buerkert
Description
6525 - 5/2 way Solenoid Valve for pneumatics
Bill of material
6525-186271-5/2-way Flipper Solenoid Valve for pneumatics
BUNR
Ident number
VO1
valve options
5/2-way valve
WW
Circuit function
H
DN
Orifice size
4 mm
QNN
QNn-value air
300 l/min
DB
Pressure range
bar
SPFR
voltage / frequency V/Hz
24V / DC V / Hz
CNSMASSEXACT
Weight
0.025 kg
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...