??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pinet
Description
7013640 - Concealed hinges - 125° opening
Bill of material
70-1-3640
PREVIEW
REF
Reference
70-1-3640
MATERIAL
Material
316L stainless steel
FINISH
Finish
raw
A
44 mm
B
29 mm
C
32 mm
WEIGHT
weight
60 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30394-concealed-hinges-1250-opening.html
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...