??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7013648 - Concealed hinges (size M) - 125° opening
Bill of material
70-1-3648
PREVIEW
REF
Reference
70-1-3648
MATERIAL
Material
316L stainless steel
FINISH
Finish
raw
A
77 mm
B
55,2 mm
C
54 mm
WEIGHT
weight
242 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/34074-concealed-hinges-size-m-1250-opening.html
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.