??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Siemens Industry
Description
8PQ12028BA02 - Electrical cabinet
Bill of material
8PQ12028BA02
PREVIEW
DESCSHORT
Short Description
SIVACON S4 frame, H: 2000 mm, W: 1200 mm, D: 800 mm
DESCLONG
Long Description
SIVACON S4 frame, H: 2000mm, W: 1200mm, D: 800mm
INTNO
International product number
4042948170656
SUPPLIERALTNO
Alternative product number
8PQ1202-8BA02
MANUID
Product number of the Manufacturer
8PQ12028BA02
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
Frame, B: 1200 mm, D: 800 mm
AAM354
tackable possible
Yes
AAP542
Number of locks
0
AAP429
Number of doors
0
BAB577
Depth
800 mm
AAC218
EMC design present
No
BAD290
Assembly on floor is possible
Yes
BAD307
Flush installation possible
No
BAA020
Height
2000 mm
AAB770
ventilation door present
No
AAB681
suitable for metric installation
Yes
AAB644
suitable for outside installation
No
BAG975
Protection type IP
IP00
BAF016
Width
1200 mm
BAD308
Wall assembly possible
No
AAU732
Manufacturer product root
SIVACON S4
AAO742
Brand
SIVACON S4
AAU734
Manufacturer product description
SIVACON S4 frame, H: 2000mm, W: 1200mm, D: 800mm
AAO663
GTIN
4042948170656
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85381000
COO
Country of origin
DE
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
没有建议信息