IFC 4.0
可提供的產品目錄語言:
English
English
023524
Baldor Reliance
Dodge
Bearings
Double Interlock Tapered Roller Bearings
Units
Powered by
CAD模型選擇
{baldor/dodge/bearings/double_interlock/units/s1_unit_hi_asmtab.prj},{NB=023524},{SS=2-15/16},{SS1=2.937500},{PN=023524},{DESCRIPTION=S1U-DI-215R},{E=0.54},{F=0.44},{CID=3.47},{A=4-1/2},{A1=4.5000000},{B=3},{B1=3.0000000},{C=1-7/8},{C1=1.8750000},{EM=5.563},{EM1=5.5630000},{EC=5-5/8},{EC1=5.625000},{H=11/16},{H1=0.6875000},{K=6.061},{K1=6.061000},{TOL=+0.000 to -0.002},{L=4-23/32},{L1=4.7187500},{M=3.85},{M1=3.850000},{PPATH=s1_unit_hi_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 36
HELP_VARIABLE
Company
Baldor Reliance
Description
Double-Interlock S-1 Units Gray Iron - Inch 1-3/16 thru 3 - Double-Interlock Bearings -Units
Bill of material
023524
SS
Shaft Size
2-15/16
2-15/16
Inch
PN
Part No.
023524
023524
DESCRIPTION
Description
S1U-DI-215R
S1U-DI-215R
A
4-1/2
4-1/2
Inch
B
3
3
Inch
C
1-7/8
1-7/8
Inch
EM
E Machined
5.563
5.563
Inch
EC
E Cast
5-5/8
5-5/8
Inch
H
11/16
11/16
Inch
K
6.061
6.061
Inch
TOL
Tolerance
+0.000 to -0.002
+0.000 to -0.002
Inch
L
4-23/32
4-23/32
Inch
M
3.85
3.85
Inch
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.