IFC 4.0
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 652683-20
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
52 - Accessoires de tuyauterie
01 - Accessoires de tuyauterie filetés
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/52_accessoires_de_tuyauterie/01_accessoires_de_tuyauterie_filetes/5268.prj},{NB=bene_inox_652683-20},{REF=652683-20},{FORM=Gaz},{MAT=Inox 316 L},{DN=20},{D=21.9},{F=3/4\"},{L=14},{POIDS=0.11},{DGAZ=26.441},{FOR1=1.000},{E=2.5},{D1=26.7},{L1=80},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 5268 - Barrel nipple Length 80 mm - Stainless steel 316L
Bill of material
Béné Inox 652683-20
REF
Référence
652683-20
652683-20
FORM
Forme
Gaz
MAT
Matière
Inox 316 L
DN
Diamètre nominal
20
20
mm
D
21.9
21.9
mm
F
3/4"
3/4"
Pouces
L
14
14
mm
POIDS
0.11
0.11
kg
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...