IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Schnellspanner GN810-230-A
Berger Tools
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Toggle clamps
GN 810
GN 810 ST
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_4/schnellspanner/gn810/gn810_st/gn_810_st_a_asmtab.prj},{NB=Schnellspanner GN810-230-A (closed)},{ARTNR=GN810-230-A},{PARTNUMBER=GN 810-230-A},{NORMNR=GN 810},{GROSSE=230},{F=2000},{POS=0},{A=40},{B1=43},{B2=45},{B3=8.5},{D1=M8},{D2=6.5},{H1=168},{H2=33.5},{H3=18},{H4=30.0},{L1=110.5},{L2=58.0},{L3=73},{M1=19.0},{M2=20},{M3=32},{M4=32},{R=104.0},{S1=3.0},{S2=6},{PPATH=gn_810_st_a_asmtpl.prj},{WEIGHT=0.3500},{CTN=82057000},{ROHS=YES},{INFOGANTER=Produktdetails},{VERS=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Berger Tools
Description
GN 810 A - Toggle clamps, Type A, U-bar version, with two flanged washers
Bill of material
Schnellspanner GN810-230-A
ARTNR
GN810-230-A
GN810-230-A
GROSSE
Size
230
230
F
Holding force
2000
2000
N
POS
Position
closed
open
closed
open
A
~
40
40
mm
B1
43
43
mm
B2
45
45
mm
B3
8.5
8.5
mm
D1
Thread
M8
M8
D2
~
6.5
6.5
mm
H1
~
168
168
mm
H2
33.5
33.5
mm
H3
18
18
mm
H4
30.0
30.0
mm
L1
~
110.5
110.5
mm
L2
~
58.0
58.0
mm
M1
19.0
19.0
mm
M2
20
20
mm
M3
32
32
mm
M4
32
32
mm
R
~
104.0
104.0
mm
S1
3.0
3.0
mm
WEIGHT
Weight
0.3500
0.3500
kg
CTN
Customs Tariff Number
82057000
ROHS
YES
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.