IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
EES-4- 5 x 75
Berger Tools
pedrotti
Normalised
Standard elements for injection and die casting molds
EES-4 Nitrided ejector sleeve
Powered by
CAD模型選擇
{berger_tools/pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ees_4/ees_4a.prj},{NB=EES-4- 5 x 75-12},{ARTNR=EPS-NP 5,0X8,0X75},{IDNR=MIN},{TYP=EES-4},{D1=5.0},{D2=12},{D3=20},{K=7},{B=5.3},{X=45},{R=0.5},{LX=75,100,125,150,160,175,200,225,250,275,300,350,400,450,500,550,600,700,800},{L=75},{ESECUZIONE=Rettificato, lappato},{MATERIALE=UNI X 40 Cr Mo V 5 1 1 KU},{DUREZZA=Superficie >=950 Vickers-HV 0,3 / Testa 45 +- 5 HRC},{TRAZIONE=1300/1450},{RINVENIMENTO=500-550}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 157
HELP_VARIABLE
Company
Berger Tools
Description
EES-4 - Nitrided ejector sleeve
Bill of material
EES-4- 5 x 75
ARTNR
EPS-NP 5,0X8,0X75
EPS-NP 5,0X8,0X75
IDNR
Ident number
mm
TYP
Type
EES-4
D1
5.0
5.0
mm
D2
12
12
mm
D3
20
20
mm
K
7
7
mm
B
5.3
5.3
mm
X
45
45
mm
R
0.5
0.5
mm
L
75
75
mm
ESECUZIONE
Exstruder
Rettificato, lappato
MATERIALE
Material
UNI X 40 Cr Mo V 5 1 1 KU
DUREZZA
Hardness
Surface >=950 Vickers-HV 0,3 / Head 45 +- 5 HRC
TRAZIONE
Resistance to tempering
1300/1450
N/mm²
RINVENIMENTO
Resistance to tensile stress
500-550
°C
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.