IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
日本語
português
English
QA認證資訊
目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
FS.10.063.063.280
Bordignon
SF Bordignon
Die making
Standard Parts
Precision Guiding Elements
Guiding Posts
Powered by
CAD模型選擇
{bordignon/sf_technik/0/3/b/b1/fs_10.prj},{NB=FS.10.063.063.280},{COMP=SF Bordignon GmbH},{IDENTNR=FS.10.063.063.280},{D1=63.000},{D2=63.000},{V=2.000},{D3=0.000},{D4=0.000},{D5=57.500},{L=280.000},{L1=80.000},{L2=10.000},{L3=58.000},{L4=1.600},{R1=6.000},{R2=2.500},{L5=0.000},{T=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 38
HELP_VARIABLE
Company
Bordignon
Description
FS.10 - Guide Post (f6) with Retaining Ring Groove
Bill of material
FS.10.063.063.280
COMP
Company
SF Bordignon GmbH
IDENTNR
Ident number
FS.10.063.063.280
FS.10.063.063.280
D1
Diameter ød1
63.000
63.000
mm
D2
Diameter ød2
63.000
63.000
mm
V
2.000
2.000
mm
D3
Diameter ød3
0.000
0.000
mm
D4
Diameter ød4
0.000
0.000
mm
D5
Diameter ød5
57.500
57.500
mm
L
cunstruction height L
280.000
280.000
mm
L1
Length L1
80.000
80.000
mm
L2
Length L2
10.000
10.000
mm
L3
Length L3
58.000
58.000
mm
L4
Length L4
1.600
1.600
mm
R1
radius r1
6.000
6.000
mm
R2
radius r2
2.500
2.500
mm
L5
Length L5
0.000
mm
T
Depth groove
0.000
mm
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.