IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
日本語
português
English
QA認證資訊
目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
GP.01.100.200
Bordignon
SF Bordignon
Die making
Standard Parts
Maintanance free self lubricating guiding elements
Wear Plates
Powered by
CAD模型選擇
{bordignon/sf_technik/0/3/c/c2/gp_01.prj},{NB=GP.01.100.200},{COMP=SF Bordignon GmbH},{IDENTNR=18343},{B=100.000},{L=200.000},{L1=20.000},{L2=155.000},{B1=60.000},{F=C},{V=3.000},{H=20.000},{H1=10.000},{H2=3.535},{D=13.500},{D1=20.000},{H3=13.000},{R=2.000},{R1=5.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 40
HELP_VARIABLE
Company
Bordignon
Description
GP.01 - Wear Plate ISO 9183-1
Bill of material
GP.01.100.200
COMP
Company
SF Bordignon GmbH
B
Overall width b
100.000
100.000
mm
L
Overall lenght L
200.000
200.000
mm
L1
Distance L1
20.000
20.000
mm
L2
Bore separation L2 ±0.1
155.000
155.000
mm
B1
Bore separation b1 ±0.1
60.000
60.000
mm
F
Form
C
C
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.