IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
日本語
português
English
QA認證資訊
目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
FP.01.025.060
Bordignon
SF Bordignon
Die making
Standard Parts
Maintanance free self lubricating guiding elements
Guide Plates
Powered by
CAD模型選擇
{bordignon/sf_technik/0/3/c/c3/fp_01.prj},{NB=FP.01.025.060},{COMP=SF Bordignon GmbH},{IDENTNR=14357},{B=25.000},{L=60.000},{S=30.000},{L1=15.000},{L2=30.000},{B1=11.000},{S1=18.000},{D1=11.000},{D2=17.500},{R=2.000},{L3=7.070},{R1=5.000},{S2=20.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Bordignon
Description
FP.01 - Guide Plates
Bill of material
FP.01.025.060
COMP
Company
SF Bordignon GmbH
B
Overall width b
25.000
25.000
mm
L
Overall lenght L
60.000
60.000
mm
S
Thickness s
30.000
30.000
mm
L1
Distance L1
15.000
15.000
mm
L2
Bore separation L2
30.000
30.000
mm
B1
Width b1
11.000
11.000
mm
S1
Distance s1
18.000
18.000
mm
D1
Diameter d1
11.000
11.000
mm
D2
Diameter d2
17.500
17.500
mm
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.