IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
日本語
português
English
QA認證資訊
目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
WL.07.020.125
Bordignon
SF Bordignon
Die making
Standard Parts
Maintanance free self lubricating guiding elements
Angle to make
Powered by
CAD模型選擇
{bordignon/sf_technik/0/3/c/c7/wl_07.prj},{NB=WL.07.020.125},{COMP=SF Bordignon GmbH},{IDENTNR=16735},{B=20.000},{L=125.000},{H=19.000},{B1=5.000},{B2=12.000},{B3=12.000},{L1=109.000},{L2=85.000},{H1=5.000},{H2=6.800},{H3=9.500},{D=6.600},{D1=11.000},{D2=6.000},{D3=7.000},{STK=3},{V=4.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Bordignon
Description
WL.07 - L-Gibs
Bill of material
WL.07.020.125
COMP
Company
SF Bordignon GmbH
B
Width b
20.000
20.000
mm
L
Length L
125.000
125.000
mm
H
Height h
19.000
19.000
mm
B1
Width b1
5.000
5.000
mm
B2
Width b2
12.000
12.000
mm
B3
Width b3
12.000
12.000
mm
L1
Bore separation L1
109.000
109.000
mm
L2
Bore separation L2
85.000
85.000
mm
H1
Height h1
5.000
5.000
mm
H2
Height h2
6.800
6.800
mm
H3
Height h3
9.500
9.500
mm
D
Diameter d
6.600
6.600
mm
D1
Diameter d1
11.000
11.000
mm
D2
Diameter d2
6.000
6.000
mm
D3
Diameter d3
7.000
7.000
mm
STK
Number of screws
3
3
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.