IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
日本語
português
English
QA認證資訊
目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
SWB.02 - 20 x 32
Bordignon
SF Bordignon
Die making
Standard Parts
Precision Cutting Elements
Ball-Lock Matrix
Powered by
CAD模型選擇
{bordignon/sf_technik/0/3/d/d4/swb_02.prj},{NB=SWB.02 - 20 x 32},{COMP=SF Bordignon GmbH},{IDNR=},{DD5=8},{DD1=2.0},{DD4=11.9},{DD2=20},{L1=32},{L=5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Bordignon
Description
SWB.02 - Ball-Lock Matrix ISO 8977 A HSS 1.3343
Bill of material
SWB.02 - 20 x 32
COMP
Company
SF Bordignon GmbH
DD5
Quick change punch retainer
8
mm
DD1
d1
2.0
2.0
mm
DD4
d4 max
11.9
11.9
mm
DD2
d2
20
20
mm
L1
32
mm
L
5
5
mm
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.