IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
日本語
português
English
QA認證資訊
目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
SWHP.02 - 16 x 32
Bordignon
SF Bordignon
Die making
Standard Parts
Precision Cutting Elements
Quick change punch retainer
Powered by
CAD模型選擇
{bordignon/sf_technik/0/3/d/d5/swhp_02.prj},{NB=SWHP.02 - 16 x 32},{COMP=SF Bordignon GmbH},{IDNR=},{E=31.75},{G=15.87},{L=54.0},{W=51.6},{R=14.3},{H=19.05},{J=6.0},{K=13.5},{DD2=6},{M=M8},{MX=8.000},{DD1=16},{L1=32},{D1X=9.000},{D4X=15.000},{T4X=9.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Bordignon
Description
SWHP.02 - Triangle Precision Retainer heavy duty
Bill of material
SWHP.02 - 16 x 32
COMP
Company
SF Bordignon GmbH
E
31.75
31.75
mm
G
15.87
15.87
mm
L
54.0
54.0
mm
W
51.6
51.6
mm
R
14.3
14.3
mm
H
19.05
19.05
mm
J
6.0
6.0
mm
K
13.5
13.5
mm
DD2
d2
6
mm
M
M8
M8
mm
DD1
d1
16
16
mm
L1
32
mm
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.