IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 33063 5820380 threaded rod M12
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.30 Threaded rods and threaded studs
BN 413, BN 419, BN 33063, BN 111, BN 1203 Threaded rod metric thread
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_30/bn_413_419_33063_111_1203/bn_33063.prj},{NB=BN 33063 5820380 threaded rod M12x1000},{CNSORDERNO=5820380},{BNARTNR=5820380},{BNNORM1=DIN 975},{CNSMAT=Stahl 4.6 / 4.8},{BNMAT=Stahl 4.6 / 4.8},{BNSURFACE=feuerverzinkt},{D=12.000},{P=1.750},{L=1000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 33063 - Threaded rod metric thread (DIN 975), 4.6 / 4.8, hot dip galvanized, 1 meter
Bill of material
BN 33063 5820380 threaded rod M12
BNARTNR
Identification
5820380
5820380
BNNORM1
DIN 975
BNMAT
Material
Steel 4.6 / 4.8
BNSURFACE
Surface
hot dip galvanized
D
Nominal thread diameter
12.000
12.000
mm
D3
Nominal core diameter
9.853
9.853
mm
P
Pitch
1.750
1.750
mm
L
Nominal length
mm
Enter value for L
Nominal length
mm
cm
inch
ft
確定
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.