IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 416 1172964 threaded rod UNC5/16
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.30 Threaded rods and threaded studs
BN 416 Threaded rod, UNC
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_30/bn_416/bn_416.prj},{NB=BN 416 1172964 threaded rod UNC5/16x3},{CNSORDERNO=1172964},{BNARTNR=1172964},{BNNORM1=UNC},{BNNORM2=~DIN 975},{CNSMAT=Stahl 4.6},{BNMAT=Stahl 4.6},{BNSURFACE=blank},{D=0.31250000},{D3=0.2464},{P=0.0556},{L=3.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 416 - Threaded rod (UNC; ~DIN 975), 4.6, plain
Bill of material
BN 416 1172964 threaded rod UNC5/16
BNARTNR
Identification
1172964
1172964
BNNORM1
UNC
BNNORM2
~DIN 975
BNMAT
Material
Steel 4.6
BNSURFACE
Surface
plain
D
Nominal thread diameter
5/16
5/16
Inch
D3
Nominal core diameter
0.2464
0.2464
Inch
P
Threaded pitch
0.0556
0.0556
Inch
L
Nominal length
FEET
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.