IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 86200 8401374 threaded pin M8x60
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.30 Threaded rods and threaded studs
BN 86200 Threaded pins chamfered on both sides
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_30/bn_86200/bn_86200.prj},{NB=BN 86200 8401374 threaded pin M8x60},{CNSORDERNO=8401374},{BNARTNR=8401374},{BNNORM1=DIN 976-1 B},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=},{D=8.000},{P=1.250},{L=60.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 29
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 86200 - Threaded pins chamfered on both sides (DIN 976-1 B), A2, stainless steel A2
Bill of material
BN 86200 8401374 threaded pin M8x60
BNARTNR
Identification
8401374
8401374
BNNORM1
DIN 976-1 B
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter
8.000
8.000
mm
D3
Nominal core diameter
6.466
6.466
mm
P
Pitch
1.250
1.250
mm
L
Nominal length
60.000
60.000
mm
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.