IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 11899 3060992 eye bolt B M10x70
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.60 Eye bolts and lifting eye bolts
BN 2851, BN 11899 Eye bolts
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_60/bn_2851_11899/bn_11899.prj},{NB=BN 11899 3060992 eye bolt B M10x70},{CNSORDERNO=3060992},{BNARTNR=3060992},{BNNORM1=DIN 444 B},{BNMAT=INOX A4},{CNSMAT=INOX A4},{FORM=B},{NENN1=0},{D=10.000},{P=1.500},{L=70.000},{DA=10.000},{AUSFVIS=Standard},{BX1=26.000},{BX2=32.000},{BX3=0.000},{X=3.800},{DK=20.000},{R=4.000},{S=12.000},{BNNORM2=},{BNSURFACE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 31
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 11899 - Eye bolts (DIN 444 B), stainless steel A4
Bill of material
BN 11899 3060992 eye bolt B M10x70
BNARTNR
Identification
3060992
3060992
BNNORM1
DIN 444 B
BNMAT
Material
Stainless steel A4
D
Nominal thread diameter
10.000
10.000
mm
D3
Nominal core diameter
8.160
8.160
mm
P
Pitch
1.500
1.500
mm
L
Nominal length
70.000
70.000
mm
DA
Inner diameter of the bearing surface H9
10.000
10.000
mm
AUSFVIS
Type
Standard
Standard
B
Thread length
26.000
26.000
mm
BX1
B for L <= 125
26.000
26.000
mm
BX2
B for 125<L<=200
32.000
32.000
mm
BX3
B for L > 200
0.000
0.000
mm
X
Length of thread run-out
3.800
3.800
mm
DK
Ball diameter max.
20.000
20.000
mm
R
Transition radius under head ~
4.000
4.000
mm
S
Across-flats-dimension max.
12.000
12.000
mm
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.