IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
3825534
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.40 Micro blind rivet nuts
BN 25046 Blind rivet nuts Micro
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_40/bn_25046/bn_25046.prj},{NB=3825534 (0 2)},{BNARTNR=3825534},{BNARTNR1=300166170},{BNNORM1=BCT®},{BNMAT=Stahl},{BNSURFACE=verzinkt dickschichtpassiviert},{M=M5},{NDM=5.000},{L1=4.0},{FORM=0},{KL=2},{W=Stahl verzinkt},{KL1=2.0-3.0},{KE=30},{D=7.0},{D1=9.0},{S=0.9},{L=10.5},{KL2=2.0},{KL3=3.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 25046 - Blind rivet nuts Micro round shank, flat head, open end (BCT® BS/FK), steel, zinc plated with thick layer passivation
Bill of material
3825534
BNARTNR
Order number
3825534
3825534
BNARTNR1
Order number
300166170
300166170
BNNORM1
BCT®
BZC
Orderspecification
M5-30 BS/FK ST
M5-30 BS/FK ST
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated with thick layer passivation
M
Thread
M5
M5
FORM
Form
Delivery condition
Assembled
Delivery condition
Assembled
KL
Clamping range
mm
Enter value for KL
Clamping range
mm
cm
inch
ft
確定
KL1
K-Clamping range
2.0-3.0
2.0-3.0
KE
Code number
30
30
mm
D
Borehole diameter +0.1
7.0
7.0
mm
D1
ØD-Head
9.0
9.0
mm
S
Head height
0.9
0.9
mm
L
Lenght
10.5
10.5
mm
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.