IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1971 2095904 blind rivet nut M8UPO30 A2
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.60 Open end blind rivet nuts
BN 1971 Blind rivet nuts flat head, open type
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_60/bn_1971/bn_1971.prj},{NB=BN 1971 2095904 blind rivet nut M8UPO30 A2},{CNSORDERNO=2095904},{BNARTNR=2095904},{BNARTNR1=300116244},{BNNORM1=TUBTARA®},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{D=8},{P=1.250},{ZS=Lieferzustand},{CODE=M8UPO30 A2},{GEW=M8},{L=16.000},{D2=11.000},{D3=15.000},{S=1.500},{H=11.100},{K=0,5-3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 1971 - Blind rivet nuts flat head, round shank, open end (TUBTARA® UPO/SPO), stainless steel A2
Bill of material
BN 1971 2095904 blind rivet nut M8UPO30 A2
BNARTNR
Order number
2095904
2095904
BNARTNR1
Order number
300116244
300116244
BNNORM1
TUBTARA®
BNMAT
Material
Stainless steel A2
CODE
Code
M8UPO30 A2
M8UPO30 A2
GEW
Thread
M8
M8
L
16.000
16.000
mm
D2
Diameter
11.000
11.000
mm
D3
Diameter
15.000
15.000
mm
S
1.500
1.500
mm
H
Borehole-Ø
11.100
11.100
mm
K
Grip range
0,5-3
0,5-3
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.