IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 7773 3825012 blind rivet nut M6HUKO55 ST
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.60 Open end blind rivet nuts
BN 7773 Blind rivet nuts full-hexagonal shank, small countersunk head, open end
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_200/02_200_200_60/bn_7773/bn_7773.prj},{NB=BN 7773 3825012 blind rivet nut M6HUKO55 ST},{CNSORDERNO=3825012},{BNARTNR=3825012},{BNARTNR1=300117012},{BNNORM1=TUBTARA®},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt},{D=6},{P=1.000},{ZS=Lieferzustand},{BZC=M6HUKO55 ST},{GEW=M6},{L=18.500},{S=0.700},{SW1=9.000},{SW2=9.800},{H=9.1},{K=3-5,5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 7773 - Blind rivet nuts small countersunk head, full-hexagonal shank, open end (TUBTARA® HUKO/HSKO), steel, zinc plated
Bill of material
BN 7773 3825012 blind rivet nut M6HUKO55 ST
BNARTNR
Order number
3825012
3825012
BNARTNR1
Order number
300117012
300117012
BNNORM1
TUBTARA®
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated
BZC
Code
M6HUKO55 ST
M6HUKO55 ST
GEW
Thread
M6
M6
L
18.500
18.500
mm
S
0.700
0.700
mm
SW1
9.000
9.000
mm
SW2
9.800
9.800
mm
H
Hex hole max.
9.1
9.1
mm
K
Grip range
3-5,5
3-5,5
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.