IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20746 9063188 cable ties with double barb 1214
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.300 Cable ties
03.100.300.70 Cable ties with tongue
BN 20746, BN 20747 Cable ties with double barb stainless steel A4
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_300/03_100_300_70/bn_20746_20747/bn_20746.prj},{NB=BN 20746 9063188 cable ties with double barb 1214},{CNSORDERNO=9063188},{BNARTNR=9063188},{BNNORM1=Elematic® 2-Lock™},{CNSMAT=Polyamid PA 6.6},{BNMAT=Polyamid PA 6.6},{BNSURFACE=natur},{B=3.50},{A=205},{C=1.1},{D=4.5},{E=7.6},{F=6.0},{MBD=50},{R=250},{NRCODE=1214},{VERS=2.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20746 - Cable ties with double barb stainless steel A4 (Elematic® 2-Lock™), PA 6.6, natural
Bill of material
BN 20746 9063188 cable ties with double barb 1214
BNARTNR
Identification
9063188
9063188
BNNORM1
Elematic® 2-Lock™
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
natural
B
Width
3.50
3.50
mm
A
Length
205
205
mm
C
1.1
1.1
mm
D
4.5
4.5
mm
E
7.6
7.6
mm
F
6.0
6.0
mm
MBD
Ø max.
50
50
mm
R
Tensile strength min. [N]
250
250
NRCODE
Code
1214
1214
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.