IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14035 3843125 solid handwheel 73723
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.50 Handwheels and crank handles
BN 14035 Solid handwheels black-oxide steel hub, ring matte anodized aluminum
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_50/bn_14035_14036/bn_14035.prj},{NB=BN 14035 3843125 solid handwheel 73723},{CNSORDERNO=3843125},{BNARTNR=3843125},{BNNORM1=Elesa® VDN.FP},{CNSMAT=Duroplast},{BNMAT=Duroplast},{BNSURFACE=schwarz},{CODE=73723},{DESCRIPTION=VDN.140 FP},{VERS=1.000},{DIM01=140},{DIM02=46},{DIM03=18},{DIM04=32},{DIM05=26.5},{DIM06=44},{DIM07=70},{DIM08=48},{DIM09=38},{DIM10=15},{DIM11=-},{DIM111=0.000},{DIM12=20},{DIM13=16},{DIM14=18.3},{DIM15=5},{DIM16=350},{DIM17=10},{WEIGHT=465}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 14035 - Solid handwheels black-oxide steel hub, ring matte anodized aluminum (Elesa® VDN.FP), black, without hole
Bill of material
BN 14035 3843125 solid handwheel 73723
BNARTNR
Identification
3843125
3843125
BNNORM1
Elesa® VDN.FP
BNMAT
Material
Thermoset
BNSURFACE
Surface
black
CODE
Code
73723
73723
DESCRIPTION
Description
VDN.140 FP
VDN.140 FP
DIM01
D
140
140
mm
DIM02
L
46
46
mm
DIM03
B
18
18
mm
DIM04
d1
32
32
mm
DIM05
d2
26.5
26.5
mm
DIM06
d3
44
44
mm
DIM07
d4
70
70
mm
DIM08
d5
48
48
mm
DIM09
l
38
38
mm
DIM10
l2
15
15
mm
DIM11
dH7
-
mm
DIM12
dŽ
20
20
mm
DIM13
dŽŽ
16
16
mm
DIM14
t
18.3
18.3
mm
DIM15
b
5
5
mm
DIM16
C
350
350
Nm
DIM17
L
10
10
J
WEIGHT
Weight [grams]
465
465
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.