IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14038 3843250 solid handwheel 73720-12
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.50 Handwheels and crank handles
BN 14037 Solid handwheels with revolving handle, black-oxide steel hub, ring matte anodized aluminum
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_50/bn_14037_14038/bn_14038.prj},{NB=BN 14038 3843250 solid handwheel 73720-12},{CNSORDERNO=3843250},{BNARTNR=3843250},{BNNORM1=Elesa® VDN.FP+I-A},{CNSMAT=Duroplast},{BNMAT=Duroplast},{BNSURFACE=schwarz},{CODE=73720-12},{DESCRIPTION=VDN.125 FP+I-A-12},{VERS=2.000},{DIM01=125},{DIM02=57},{DIM03=28},{DIM04=32},{DIM05=26.5},{DIM06=44},{DIM07=70},{DIM08=46},{DIM09=38.0},{DIM10=15},{DIM11=12},{DIM111=12.000},{DIM12=65},{DIM13=M8},{DIM14=50.0},{DIM15=-},{DIM16=-},{DIM17=-},{DIM18=-},{DIM19=300},{DIM20=8},{WEIGHT=568},{MA=8.000},{MB=6.466},{D3=44.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 14038 - Solid handwheels with revolving handle, black-oxide steel hub, ring matte anodized aluminum (Elesa® VDN.FP+I-A), black, through hole H7
Bill of material
BN 14038 3843250 solid handwheel 73720-12
BNARTNR
Identification
3843250
3843250
BNNORM1
Elesa® VDN.FP+I-A
BNMAT
Material
Thermoset
BNSURFACE
Surface
black
CODE
Code
73720-12
73720-12
DESCRIPTION
Description
VDN.125 FP+I-A-12
VDN.125 FP+I-A-12
DIM01
D
125
125
mm
DIM02
L
57
57
mm
DIM03
B
28
28
mm
DIM04
d1
32
32
mm
DIM05
d2
26.5
26.5
mm
DIM06
d3
44
44
mm
DIM07
d4
70
70
mm
DIM08
d5
46
46
mm
DIM09
l
38.0
38.0
mm
DIM10
l2
15
15
mm
DIM11
dH7
12
12
mm
DIM12
H
65
65
mm
DIM13
m
M8
M8
DIM14
R
50.0
50.0
mm
DIM15
dŽ
-
mm
DIM16
dŽŽ
-
mm
DIM17
t
-
mm
DIM18
b
-
mm
DIM19
C
300
300
Nm
DIM20
L
8
8
J
WEIGHT
Weight [grams]
568
568
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.