IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14090 3619554 solid handwheel 72750-R
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.50 Handwheels and crank handles
BN 14090 Solid handwheels with revolving handle and black-oxide steel boss
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_50/bn_14090/bn_14090_asmtab.prj},{NB=BN 14090 3619554 solid handwheel 72750-R},{CNSORDERNO=3619554},{BNARTNR=3619554},{BNNORM1=Elesa® VDS+I},{CNSMAT=Thermoplast},{BNMAT=Thermoplast},{BNSURFACE=schwarz matt},{CODE=72750-R},{DESCRIPTION=VDS.150+I A-14},{DIM01=150},{DIM02=44},{DIM03=12},{DIM04=26},{DIM05=24.0},{DIM06=34.0},{DIM07=38},{DIM08=30},{DIM09=10},{DIM10=14},{DIM11=30},{DIM12=65},{DIM13=M8},{DIM13X=8.000},{DIM14=58.0},{DIM15=379},{DIM15X=180},{DIM16=26},{MA=8.000},{MB=6.466},{PPATH=bn_14090_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 19
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 14090 - Solid handwheels with revolving handle and black-oxide steel boss (Elesa® VDS+I), black, matte finish
Bill of material
BN 14090 3619554 solid handwheel 72750-R
BNARTNR
Identification
3619554
3619554
BNNORM1
Elesa® VDS+I
BNMAT
Material
Thermoplastic
BNSURFACE
Surface
black matt
CODE
Code
72750-R
72750-R
DESCRIPTION
Description
VDS.150+I A-14
VDS.150+I A-14
DIM01
D
150
150
mm
DIM02
L
44
44
mm
DIM03
l
12
12
mm
DIM04
d1
26
26
mm
DIM05
d2
24.0
24.0
mm
DIM06
d3
34.0
34.0
mm
DIM07
d4
38
38
mm
DIM08
d5
30
30
mm
DIM09
h1
10
10
mm
DIM10
dH7
14
14
mm
DIM11
h
30
30
mm
DIM12
H
65
65
mm
DIM13
m
M8
M8
DIM14
R
58.0
58.0
mm
DIM15
Weight
379
379
g
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.