IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3004 3834194 solid handwheel with fold-away cylindrical handle and fit bushing 80
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.50 Handwheels and crank handles
BN 3004 Solid handwheels with fold-away cylindrical handle and fit bushing
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_50/bn_3004/bn_3004_asmtab.prj},{NB=BN 3004 3834194 solid handwheel with fold-away cylindrical handle and fit bushing 80(0)},{BNARTNR=3834194},{BNNORM1=FASTEKS® FAL},{BNMAT=Polyamid verstärkt},{BNSURFACE=schwarz},{POS=0},{D=80},{H=33.0},{HT=35.0},{KLEINH=19.0},{KLEIND=25.0},{M=15.0},{C=18.0},{D3=15},{H3=6.0},{H2=4.0},{DL=16},{L=38},{D1H10=5},{DMSTERN=12},{Q=13},{NENN=80},{ANG1=11},{R1=2.000},{R2=2.000},{X2=3.800},{X3=57.7792},{VER=1},{X1=5.000},{TYP=A},{TRANS1=7.5270},{TRANS2=7.9670},{PPATH=bn_3004_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 3004 - Solid handwheels with fold-away cylindrical handle and fit bushing (FASTEKS® FAL), reinforced polyamide, black
Bill of material
BN 3004 3834194 solid handwheel with fold-away cylindrical handle and fit bushing 80
BNARTNR
Identification
3834194
3834194
BNNORM1
FASTEKS® FAL
BNMAT
Material
Reinforced polyamide
BNSURFACE
Surface
black
POS
Position
closed
open
closed
open
D
80
80
mm
H
33.0
33.0
mm
HT
Ht
35.0
35.0
mm
KLEINH
h
19.0
19.0
mm
KLEIND
d
25.0
25.0
mm
M
m
15.0
15.0
mm
C
c
18.0
18.0
mm
D3
d3
15
15
mm
H3
h3
6.0
6.0
mm
H2
h2
4.0
4.0
mm
DL
dl
16
16
mm
L
38
38
mm
D1H10
Hole d1(H10)
5
5
mm
DMSTERN
dm*
12
12
mm
Q
13
13
mm
TYP
Typ
A
A
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.