IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 54950 9082943 solid handwheel 73741
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.50 Handwheels and crank handles
BN 54950 Solid handwheels with fold-away handle, black-oxide steel hub, ring matte anodized aluminum, without hole
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_50/bn_54950/bn_54950.prj},{NB=BN 54950 9082943 solid handwheel 73741(0)},{CNSORDERNO=9082943},{BNARTNR=9082943},{BNNORM3=ELESA® VDN FP+IR},{CNSMAT=Duroplast},{BNMAT=Duroplast},{BNSURFACE=schwarz},{CODE=73741},{DESCRIPTION=VDN.175 FP+IR},{POS=0},{DIM01=175},{DIM02=66},{DIM03=32},{DIM04=40},{DIM05=33.0},{DIM06=55},{DIM07=90},{DIM08=56},{DIM09=43.0},{DIM10=15},{DIM11=80},{DIM12=68.0},{DIM13=26},{DIM14=22},{DIM15=24.8},{DIM16=6},{DIM17=500},{DIM18=16},{WEIGHT=1045}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 54950 - Solid handwheels with fold-away handle, black-oxide steel hub, ring matte anodized aluminum, without hole (ELESA® VDN FP+IR), Thermoset, black
Bill of material
BN 54950 9082943 solid handwheel 73741
BNARTNR
Identification
9082943
9082943
BNNORM3
Brand
ELESA® VDN FP+IR
BNMAT
Material
Thermoset
BNSURFACE
Surface
black
CODE
Code
73741
73741
DESCRIPTION
Description
VDN.175 FP+IR
VDN.175 FP+IR
POS
Position
open
closed
open
closed
DIM01
D
175
175
mm
DIM02
L
66
66
mm
DIM03
B
32
32
mm
DIM04
d1
40
40
mm
DIM05
d2
33.0
33.0
mm
DIM06
d3
55
55
mm
DIM07
d4
90
90
mm
DIM08
d5
56
56
mm
DIM09
l
43.0
43.0
mm
DIM10
l2
15
15
mm
DIM11
H
80
80
mm
DIM12
R
68.0
68.0
mm
DIM13
d'
26
26
mm
DIM14
d''
22
22
mm
DIM15
t
24.8
24.8
mm
DIM16
b
6
6
mm
DIM17
C
500
500
Nm
DIM18
L
16
16
J
WEIGHT
Weight [grams]
1045
1045
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.