您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
awashroom accessories mirrors 747 standard 24 x 36 1 4 tempered
Bradley
Washroom Accessories
Mirrors
747 Series
Powered by
CAD模型選擇
{bradley/washroom_accessories/mirrors/747_series/awashroom_accessories_mirrors_747_standard.prj},{NB=Washroom_Accessories - Mirrors - 747_series - awashroom_accessories_mirrors_747_standard - awashroom_accessories_mirrors_747_standard_24__x_36____1_4__tempered},{DEFAULTELEVATION=40.000},{WIDTH=24.000},{HEIGHT=36.000},{DEPTH=0.250},{FASTENERPLACEMENT=6.000},{NAME=awashroom_accessories_mirrors_747_standard_24__x_36____1_4__tempered},{INAME=awashroom_accessories_mirrors_747_standard_24__x_36____1_4__tempered},{RFAFILE=awashroom_accessories_mirrors_747_standard},{SHA256=hPTlCxTanQjwB7LDNEikZjD91z/y1TNusJ9D/LFxWdM=},{VARIANTNAME=24\" x 36\" + 1/4\" Tempered}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Bradley
Description
Awashroom Accessories Mirrors 747 Standard
Bill of material
awashroom_accessories_mirrors_747_standard_24__x_36____1_4__tempered
VARIANTNAME
24" x 36" + 1/4" Tempered
24" x 36" + 1/4" Tempered
DEFAULTELEVATION
Default Elevation
40.000
WIDTH
Width
24.000
HEIGHT
Height
36.000
DEPTH
Depth
0.250
WARRANTYINFORMATION
Warranty Information
Complete unit, excepting mirrors warranted for one year. Stainless steel mirror frames for fifteen years. Plate glass mirrors for fifteen years. This warranty does not cover installation or any other labor charges and does not apply to any units, which have been damaged by accident, abuse, improper installation, improper maintenance, or altered in any way.
VERSION
Version
1.0
URL
http://www.bradleycorp.com/
TYPECOMMENTS
Type Comments
1/4" Tempered Glass Mirror
1/4" Tempered Glass Mirror
OMNICLASSTITLE
OmniClass Title
Mirrors
OMNICLASSCODE
OmniClass Code
23.40.95.17.17
MODEL
Model
747-024362
747-024362
MASTERFORMATTITLE
MasterFormat Title
Commercial Toilet Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 13. 13
MANUFACTURER
Manufacturer
Bradley Corporation
INDUSTRYSTANDARDS
Industry Standards
ASTM C 1036
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
Frameless Mirror, Clip Fasteners, 24 by 36 inches
COPYRIGHT
Copyright
This Model Data is Property of Bradley Corporation
BUYAMERICANACT
Buy American Act
Yes
ASSEMBLYCODE
Assembly Code
C1030900
ADACOMPLIANT
ADA Compliant
Yes
FASTENERPLACEMENT
Fastener Placement
6.000
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.