您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
seat cover dispenser braldey corp 5847
Bradley
Washroom Accessories
Seat Cover Dispensers
Model 5847
Powered by
CAD模型選擇
{bradley/washroom_accessories/seat_cover_dispensers/model_5847/seat_cover_dispenser_braldey_corp_5847.prj},{NB=Washroom_Accessories - Seat_Cover_Dispensers - model_5847 - seat_cover_dispenser_braldey_corp_5847 - seat_cover_dispenser_braldey_corp_5847},{PERCENTAGEOFRECYCLEDCONTENT=0.000},{LOWEMITTINGMATERIAL=0.000},{DEFAULTELEVATION=48.000},{PAPERPRODUCTVISIBILITY=1.000},{WIDTH=17.375},{HEIGHT=13.000},{DEPTHOFWHICHPROJECTS=0.500},{DEPTH=2.750},{VOIDWIDTH=15.625},{VOIDHEIGHT=11.250},{VOIDDEPTH=2.750},{NAME=seat_cover_dispenser_braldey_corp_5847},{INAME=seat_cover_dispenser_braldey_corp_5847},{RFAFILE=seat_cover_dispenser_braldey_corp_5847},{SHA256=9cI/4/8+UXhpMPxPSYyxwRXue2QqO9vE3hRhbQQxO0k=},{COMPLIESTONAFTA=n/a},{BUYAMERICANACT=To Be Determined},{WARRANTYINFORMATION=Complete unit, one year.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bradley
Description
Seat Cover Dispenser 5847
Bill of material
seat_cover_dispenser_braldey_corp_5847
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
0.000
LOWEMITTINGMATERIAL
Low Emitting Material
0.000
COMPLIESTONAFTA
Complies to NAFTA
n/a
BUYAMERICANACT
Buy American Act
To Be Determined
DEFAULTELEVATION
Default Elevation
48.000
PAPERPRODUCTVISIBILITY
Paper Product Visibility
1.000
WIDTH
Width
17.375
HEIGHT
Height
13.000
DEPTHOFWHICHPROJECTS
Depth of which projects
0.500
DEPTH
Depth
2.750
WARRANTYINFORMATION
Warranty Information
Complete unit, one year.
VERSION
Version
2.0
URL
http://www.bradleycorp.com/
TECHNICALDATA
Technical Data
n/a
SPECIFICATIONSURL
Specifications URL
http://www.bradleycorp.com/3partspec
PRODUCTTECHDATAURLENGLISH
Product Tech Data URL - English
http://bradleycorp.com/download/273/8575.pdf
OMNICLASSTABLE23TITLE
OmniClass Table 23 Title
Restroom Paper Towel Accessories
OMNICLASSTABLE23NUMBER
OmniClass Table 23 Number
23-31 25 19
OMNICLASSTABLE21TITLE
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OMNICLASSTABLE21NUMBER
OmniClass Table 21 Number
21-03 10 90 40
MODELINGCODE
Modeling Code
n/a
MODEL
Model
5847
MATERIALNOTE
Material Note
n/a
MASTERFORMATTITLE
MasterFormat Title
Toilet Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 13
MANUFACTURER
Manufacturer
Bradley Corporation
DESCRIPTION
Description
Seat Cover Dispenser
FIRERATING
Fire Rating
n/a
COPYRIGHT
Copyright
This Model is Property of Bradley Corporation
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
Yes
VOIDWIDTH
Void Width
15.625
VOIDHEIGHT
Void Height
11.250
VOIDDEPTH
Void Depth
2.750
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.