IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
C2701-06-06-FG
Brennan Industries
Flareless Bite Type Fittings
Powered by
CAD模型選擇
{brennan/flareless_bite_type_fittings/c2701_fg.prj},{NB=C2701-06-06-FG},{DN=06},{OD=3/8},{B1=9/16-18},{B2=9/16-18},{MAT=-FG},{B1D=0.281},{B2D=0.281},{M3=1.080},{M4=1.700},{K1=0.250},{K2=0.250},{C=0.813},{Y=0.562},{AB1=0.386},{BB1=0.216},{CB1=0.083},{DB1=0.750},{EB1=0.482},{KB1=0.250},{ODB1=0.380},{FB1=0.688},{MB1=0.253},{AB2=0.386},{BB2=0.727},{CB2=0.083},{DB2=0.750},{EB2=0.482},{FB2=0.562},{FHEXB2=0.688},{GB2=0.270},{LB2=0.094},{MB2=0.253},{OB2=0.688},{KB2=0.250},{ODB2=0.380}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Brennan Industries
Description
C2701-FG - BT-BT Bulkhead Union 90 Elbow
Bill of material
C2701-06-06-FG
PN
Part Number
C2701-06-06-FG
C2701-06-06-FG
OD
Tube O.D.
3/8
3/8
Inch
B1
B1 Thread
9/16-18
9/16-18
B2
B2 Thread
9/16-18
9/16-18
MAT
Material
Steel Forged
Stainless Steel
Steel Forged
Stainless Steel
B1D
B1 Drill
0.281
0.281
Inch
B2D
B2 Drill
0.281
0.281
Inch
M3
M3 Length
1.080
1.080
Inch
M4
M4 Length
1.700
1.700
Inch
K1
K1 Depth
0.250
0.250
Inch
K2
K2 Depth
0.250
0.250
Inch
C
C Hex
0.813
0.813
Inch
Y
Y Flats
0.562
0.562
Inch
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
C-GE-M - Straight male stud couplings with seal-edge
Conexa
04.11.2013
SN-A - Swivel Nut-Angle
Berger Tools
18.06.2021
4601-NWO-FG - HB-MAORB 90° Elbow
Brennan Industries
28.01.2021
C6500-FG - BT-BTS 90° Elbow
Brennan Industries
28.01.2021
FS7205-NWO-FG - MFS-MMAORB 90° Elbow
Brennan Industries
28.01.2021
6809-NWO-FG - MAORB-FJS 90° Elbow
Brennan Industries
28.01.2021
FS6500-FG - MFS-FFSS 90° Elbow
Brennan Industries
28.01.2021
C6801-NWO-FG - BT-MAORB 90° Elbow
Brennan Industries
28.01.2021
Show more