IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6240-312972-2/2-way solenoid valve, pilot-controlled
Buerkert
Solenoid Valves
General Purpose 2/2 Solenoids
Powered by
CAD模型選擇
{buerkert/magnetventile/22wege/6240.prj},{NB=6240-312972-2/2-Wege-Magnetventil, vorgesteuert},{BUNR=312972},{AUSF=MW06},{WW=A},{LTA=NPT 1/4},{GWL=10.000},{LTAG=G1/4},{DN=6},{SG=6},{DWST=PTFE / FKM},{WKST=MS},{SPFR=120 / 60},{V1=NA38},{EX=},{SE=Plan},{SPROT=0},{DS=1},{DG=1},{DA=1},{GSD=},{A1=MIN},{A2=MIN},{A3=MIN},{A4=MIN},{A5=MIN},{B1=MIN},{B2=MIN},{B3=MIN},{B4=MIN},{C1=MIN},{C2=MIN},{D1=MIN},{D2=MIN},{D3=MIN},{D4=MIN},{D5=MIN},{P1=MIN},{P2=MIN},{PPATH=6240sbl2.prj},{CNSMASSEXACT=0.307}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 448
HELP_VARIABLE
Company
Buerkert
Description
6240 - Servo-assisted 2/2 way piston valve
Bill of material
6240-312972-2/2-way solenoid valve, pilot-controlled
BUNR
Ident number
312972
312972
AUSF
Version
MW06
MW06
mm
WW
Circuit function
A
A
LTA
Port connection
NPT 1/4
NPT 1/4
GWL
Gewindelänge
10.000
10.000
mm
LTAG
LTA Gehäuse
G1/4
G1/4
DN
Orifice size
6
6
mm
SG
Coil size
6
6
mm
DWST
Sealing material
PTFE / FKM
PTFE / FKM
WKST
Werkstoff
MS
MS
SPFR
voltage / frequency V/Hz
120 / 60
120 / 60
V/Hz
V1
Variable
NA38
NA38
EX
Version
mm
SE
Plug end
Plan
SPROT
Winkel Spule
0
0
*
DS
Discription
1
1
DG
1
1
DA
1
1
GSD
valve connector
CNSMASSEXACT
Weight
0.307
0.307
kg
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...