IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
0142-042262-2/2-way Solenoid Valve for aggressive media, true union, D50
Buerkert
Solenoid Valves
Media Separated
Powered by
CAD模型選擇
{buerkert/magnetventile/mediengetrennt/0142.prj},{NB=0142-042262-2/2-Wege-Magnetventil fuer aggressive Medien, Klebemuffe D50},{BUNR=042262},{WW=A},{LTA=63},{DN=50},{KV=36.0},{WKST=PVC},{SPFR=230/50},{DWST=FKM},{A=160.000},{B=212.000},{C=115.000},{C1=112.000},{C2=12.000},{C3=30.500},{C4=47.500},{C5=133.500},{C6=32.500},{D=42.500},{E=101.000},{E1=38.000},{E2=4.000},{F=44.500},{G=8.000},{H=15.000},{H1=12.000},{H2=44.500},{L=274.000},{L1=192.000},{K=63.200},{K1=MIN},{K2=73.800},{K3=76.000},{K4=25.000},{K5=MIN},{K6=38.000},{M=38.000},{M1=33.000},{Z1=198.000},{I1=106.500},{I2=42.500},{I3=17.500},{J1=23.000},{S1=18.000},{S2=12.000},{S3=24.000},{S4=2.800},{S5=88.000},{N=106.500},{CNSMASSEXACT=2.265}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 24
HELP_VARIABLE
Company
Buerkert
Description
0142 - Diaphragm valve 2/2 way servo-assisted
Bill of material
0142-042262-2/2-way Solenoid Valve for aggressive media, true union, D50
BUNR
Ident number
042262
042262
WW
Circuit function
A
LTA
Port connection true union
63
63
mm
DN
Orifice size
50
50
mm
KV
Kv value water
36.0
36.0
m3/h
WKST
Body material
PVC
SPFR
voltage/frequency V/Hz
230/50
230/50
DWST
Sealing material
FKM
FKM
B
212.000
212.000
mm
C
depth
115.000
115.000
mm
E1
Mutter Höhe
38.000
38.000
mm
F
44.500
44.500
mm
L
274.000
274.000
mm
CNSMASSEXACT
Weight
2.265
2.265
kg
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...