IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2509-137946-cable plug UR, UL and FM approved-0
Buerkert
Solenoid Valves
Accessories
Cable Plugs
Powered by
CAD模型選擇
{buerkert/magnetventile/zubehoer/geraetestecker/2509.prj},{NB=2509-137946-Geraetesteckdose mit UR-, UL und FM-Zulassung-0},{BUNR=137946},{I=3.0},{U=200-240V / AC/DC},{UML=200-240V / AC/DC},{L=ohne},{E=LED und Varistor},{EML=LED und Varistor},{AR=0},{E1=1},{CNSMASSEXACT=0.064}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Buerkert
Description
2509 - Male connector DIN EN 175301-803 - connector shape A
Bill of material
2509-137946-cable plug UR, UL and FM approved-0
BUNR
Bürkert-ITEM-No.
137946
137946
I
max. Dauerstrom
3.0
3.0
A
UML
Voltage and version
200-240V / AC/DC
200-240V / AC/DC
L
cable length
without
EML
Electronic
LED and varistor
LED and varistor
CNSMASSEXACT
Weight
0.064
0.064
kg
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...