IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2033-DN50-F180-SD47-H
Buerkert
Products (A - Z)
2033
Powered by
CAD模型選擇
{buerkert/produkteaz/2033/2033-din-sms.prj},{NB=2033-DN50-F180-SD47-H},{PPATH=2033sbl.prj},{DN=50},{DWST=EA},{FL=180},{DN1=50},{D1=53x1.5},{LTA1=SD47},{ANTG=H},{DM=125},{KV=51.5},{BPAB=8.0},{BPEA=7.0},{LTA1G=SD47},{LTAC=0},{NR=8},{KH=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
Buerkert
Description
2033 - Tank Bottom Valve,
Bill of material
2033-DN50-F180-SD47-H
DN
Diaphragm size
50
50
FL
Tank flange
180
180
mm
DN1
Orifice pipe connection
50
50
D1
Pipe connection D1xS1
53x1.5
53x1.5
LTA1
Bürkert-Code pipe connection
SD47
SD47
ANTG
Actuator size
H
H
KV
Cv-Value-Water
51.5
51.5
m3/h
BPAB
Medium pressure diaphragm EPDM
8.0
8.0
bar
BPEA
Medium pressure diaphragm PTFE/EPDM
7.0
7.0
bar
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...