IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2101-ISO-DN32-SA45-140-090-0-8690
Buerkert
Products (A - Z)
2101
Powered by
CAD模型選擇
{buerkert/produkteaz/2101/2101-iso.prj},{NB=2101-ISO-DN32-SA45-140-090-0-8690},{PPATH=2101sblschweiss.prj},{DN=32},{D=42.4x2.0},{LTA=SA45},{L=140.00},{ANTG=090},{WW=0},{DWST=EE},{WKST=VA},{KV=19.5},{KH=1.000},{SAA=N4},{NR=30},{LTACF=0},{ANTYV=8690},{ANTYVB='8690','8691'},{DIST1=9.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 60
HELP_VARIABLE
Company
Buerkert
Description
2101-ISO - 2/2-way-Globe Valve with
Bill of material
2101-ISO-DN32-SA45-140-090-0-8690
DN
Orifice size
32
32
D
Port Connection DSxWS
42.4x2.0
42.4x2.0
mm
LTA
Port connection
SA45
SA45
ANTG
Actuator size
090
090
WW
Circuit function
0
0
mm
KV
Kv-Value-Water
19.5
19.5
m³/h
ANTYV
Prepared for Controller of type...
8690
8691
8690
8691
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...