IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2300-ISO-DN25-SA44-050-0-8696
Buerkert
Products (A - Z)
2300
Powered by
CAD模型選擇
{buerkert/produkteaz/2300/2300-iso.prj},{NB=2300-ISO-DN25-SA44-050-0-8696},{PPATH=2300sbls.prj},{DN=25},{D=33.7x2.0},{LTA=SA44},{ANTG=050},{WW=0},{KV=16},{NR=9},{GV=1},{LTAC=0},{ANTYV=8696},{ANTYVB='8696'},{DIST1=4.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
Buerkert
Description
2300-ISO - 2/2-way Angle-Seat Control Valve
Bill of material
2300-ISO-DN25-SA44-050-0-8696
DN
Orifice size
25
25
mm
D
Port Connection DSxWS
33.7x2.0
33.7x2.0
mm
LTA
Port connection
SA44
SA44
ANTG
Actuator size
050
050
KV
Kv-Value-Water
16
16
m³/h
GV
Geometrie Variante Gehäuse
1
1
ANTYV
Prepared for Controller of type...
8696
8696
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...