IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2712-ANSI-F-DN40-FA06-222-100--
Buerkert
Products (A - Z)
2712
Powered by
CAD模型選擇
{buerkert/produkteaz/2712/2712-ansi-flansch.prj},{NB=2712-ANSI-F-DN40-FA06-222-100--},{PPATH=2712sblschweisanschluss.prj},{DN=40},{D=127x98.8x15.7},{LTA=FA06},{L=222.00},{ANTG=100},{DWST=EA},{VAR=},{KV=23.8},{SAA=N5},{NR=7},{LTACF=2},{ANTYV=-},{ANTYVB='-','8692, 8693, 8694'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
Buerkert
Description
2712-ANSI-Flansch - 2/2-way Globe Control Valve, DN 10-100, FLANSCH ANSI B 16.5
Bill of material
2712-ANSI-F-DN40-FA06-222-100--
DN
Orifice size
40
40
D
Port Connection DFxBFxD
127x98.8x15.7
127x98.8x15.7
mm
LTA
Port connection
FA06
FA06
L
Gesamtlänge LF
222.00
222.00
mm
ANTG
Actuator size
100
100
mm
KV
Kv-Value-Water
23.8
23.8
m³/h
ANTYV
Prepared for Controller of type...
-
8692, 8693, 8694
-
8692, 8693, 8694
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...