IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3236-RV704C4SDFP-SA43-VH-D44-D44 106
Buerkert
Products (A - Z)
3236
Powered by
CAD模型選擇
{buerkert/produkteaz/3236/3236-4c4sdfpneu.prj},{NB=3236-RV704C4SDFP-SA43-VH-D44-D44 106},{GROESSE=RV70},{PPATH=3236_manuell_geh-edelstahl_ant-ae.prj},{BAUART=4C4SDFP},{NORM=ISO 4200},{D=26,9x1,6},{LTA=SA43},{LTAG=SA43},{C1=0},{C2=0},{C3=0},{C4=0},{AUSR1=0},{AUSR2=180},{WKST=VH},{ATR1=D44},{ATR2=D44},{NR=106}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 25
HELP_VARIABLE
Company
Buerkert
Description
3236 - Robolux Multiway Multiport
Bill of material
3236-RV704C4SDFP-SA43-VH-D44-D44 106
GROESSE
SIZE
RV70
RV70
BAUART
Construction type
4C4SDFP
NORM
Port Standard
ISO 4200
ISO 4200
D
Port Dimension DxS / CxDxS
26,9x1,6
26,9x1,6
LTA
Port connection
SA43
SA43
WKST
Body Material
VH
ATR1
Actuator Version Side 1
D44
ATR2
Actuator Version Side 2
D44
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...