IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
7011-00389855Plunger valve 2/2 way direct acting
Buerkert
Products (A - Z)
7011
Powered by
CAD模型選擇
{buerkert/produkteaz/7011/7011.prj},{NB=7011-00389855Hubankerventil 2/2-Wege direktwirkend},{BUNR=00389855},{WW=A},{DN=1,6},{DWST=FF},{WKST=MS},{LA=M5},{LTA=MM41},{SG=2},{SPULE=20},{SP=024},{FR=DC},{LEIS=6,5},{ELEA=GB},{STECKERBILD=B},{C=20},{L=10},{ACTIVE=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 292
HELP_VARIABLE
Company
Buerkert
Description
7011 - Plunger valve 2/2 way direct-acting
Bill of material
7011-00389855Plunger valve 2/2 way direct acting
BUNR
Ident number
00389855
00389855
WW
Circuit function
A
mm
DN
Orifice size
1,6
1,6
mm
DWST
Dichtwerkstoff
FF
WKST
Body material
MS
MS
LA
Port connection
M5
M5
mm
LTA
Port connection
MM41
MM41
mm
SG
Coil size
2
2
SPULE
dimesion
20
20
mm
SP
voltage
024
024
V
FR
Frequency
DC
DC
Hz
LEIS
Power consumption
6,5
6,5
W
ELEA
Elektrischer Anschluss
GB
GB
STECKERBILD
B
B
C
Body length
20
20
mm
L
Body height
10
10
mm
ACTIVE
1
mm
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...