IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8139-570590-Radar level meter for liquids suitable for use in applications with aggressive fluids as well as with hygienic requirements
Buerkert
Products (A - Z)
8139
Powered by
CAD模型選擇
{buerkert/produkteaz/8139/8139.prj},{NB=8139-570590-Radar-Füllstandmessgerät für Flüssigkeiten in Anwendungen mit aggressiven Medieneigenschaften bis zu hygienischen Anforderungen},{BUNR=570590},{AUSF=Standard Ausführung},{SPFR=12-35 V DC},{AUSG=4-20 mA/HART (2 Leiter)},{LTA=G 1 1/2\"},{EA=Kabelverschraubung M20x1,5},{LTA1=4},{CNSMASSEXACT=1.400},{ANGLE=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Buerkert
Description
8139 - Radar level meter for liquids suitable for use in applications with aggressive fluids as well as with hygienic requirements
Bill of material
8139-570590-Radar level meter for liquids suitable for use in applications with aggressive fluids as well as with hygienic requirements
BUNR
Ident number
570590
570590
AUSF
Description
Standard Ausführung
SPFR
Supply voltage
12-35 V DC
AUSG
Output
4-20 mA/HART (2 Leiter)
LTA
Port connection
G 1 1/2"
G 1 1/2"
EA
Electrical connection
Kabelverschraubung M20x1,5
CNSMASSEXACT
Weight
1.400
1.400
kg
ANGLE
0.000
deg
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...