IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8202-559631-pH/ORP meter
Buerkert
Products (A - Z)
8202
Powered by
CAD模型選擇
{buerkert/produkteaz/8202/8202.prj},{NB=8202-559631-pH/ORP -Messgeraet},{BUNR=559631},{GV=2},{WKST=PVC},{SENS1=1},{SPFR=12-36 V DC},{AUSG=2x Transistor + 2x 4-20 mA (3-Leiter)},{AUSG1=4 Ausgänge},{ELA=5-poliger M12 male and 5-poliger M12 female fixed connectors},{UL=Nein},{AUSF=E},{BENENN=ph-oder Redoxpotential-Transmitter},{CNSMASSEXACT=1.150}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Buerkert
Description
8202 - pH or redox potential measurement device
Bill of material
8202-559631-pH/ORP meter
BUNR
Ident number
559631
559631
WKST
Material nut
PVC
PVC
mm
SPFR
Supply voltage
12-36 V DC
12-36 V DC
AUSG
Output
2x Transistor + 2x 4-20 mA (3-Leiter)
2x Transistor + 2x 4-20 mA (3-Leiter)
ELA
Electrical connection
5-poliger M12 male and 5-poliger M12 female fixed connectors
5-poliger M12 male and 5-poliger M12 female fixed connectors
UL
certification
Nein
Nein
BENENN
part name
ph-oder Redoxpotential-Transmitter
ph-oder Redoxpotential-Transmitter
CNSMASSEXACT
Weight
1.150
1.150
kg
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...