IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8605-178358-Control electronics for solenoid control valves
Buerkert
Products (A - Z)
8605
Powered by
CAD模型選擇
{buerkert/produkteaz/8605/8605.prj},{NB=8605-178358-Ansteuerelektronik fuer Proportionalventile},{BUNR=178358},{AUSF=Gerätesteckdose mit PG-Verschraubung ohne Bedienteil},{VENT=200-1000},{AUSF1=PG},{AUSF2=ohne},{AUSF3=1},{AUSF4=3},{CNSMASSEXACT=0.046}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
Buerkert
Description
8605 - PWM Control Electronics for Solenoid Control Valves
Bill of material
8605-178358-Control electronics for solenoid control valves
BUNR
Ident number
178358
178358
AUSF
Version
Cable plug with PG-connection without operating unit
Cable plug with PG-connection without operating unit
VENT
max. coil current [mA]
200-1000
200-1000
mA
CNSMASSEXACT
Weight
0.046
0.046
kg
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...