IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2031-DN20-SODE-F-VS-BS
Buerkert
Products (A - Z)
8801
Diaphragm valve Classic
Valves
Powered by
CAD模型選擇
{buerkert/produkteaz/8801/membranventilclassic/ventile/2031-vs-bs.prj},{NB=2031-DN20-SODE-F-VS-BS},{PPATH=2031sblvs.prj},{DN=20},{DN1=20},{DWST=EA},{D=19.05X1.2},{LTA=SODE},{ANTG=F},{DM=80},{KV=7.5},{BPAB=10.0},{BPEA=10.0},{KH=1.000},{NR=6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Buerkert
Description
2031-VS-BS - Pneumatically operated 2/2 way diaphragm valve CLASSIC with stainless steel body DN 8-100
Bill of material
2031-DN20-SODE-F-VS-BS
DN
Diaphragm size
20
20
DN1
Orifice port connection
20
20
D
Port connection D1xS1
19.05X1.2
19.05X1.2
mm
LTA
Bürkert-Code port connection
SODE
SODE
ANTG
Actuator size
F
F
KV
Cv-Value-Water
7.5
7.5
m³/h
BPAB
Medium pressure diaphragm EPDM
10.0
10.0
bar
BPEA
Medium pressure diaphragm PTFE/EPDM
10.0
10.0
bar
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.