IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2031-DN40-SA45-G-VS-ISO
Buerkert
Products (A - Z)
8801
Diaphragm valve Classic
Valves
Powered by
CAD模型選擇
{buerkert/produkteaz/8801/membranventilclassic/ventile/2031-vs-iso.prj},{NB=2031-DN40-SA45-G-VS-ISO},{PPATH=2031sblvs.prj},{DN=40},{DN1=32},{DWST=EA},{D=42.4X2.0},{LTA=SA45},{ANTG=G},{DM=100},{KV=30.0},{BPAB=6.5},{BPEA=MIN},{KH=1.000},{NR=9}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
Buerkert
Description
2031-VS-ISO - Pneumatically operated 2/2 way diaphragm valve CLASSIC with stainless steel body DN 8-100
Bill of material
2031-DN40-SA45-G-VS-ISO
DN
Diaphragm size
40
40
DN1
Orifice port connection
32
32
D
Port connection D1xS1
42.4X2.0
42.4X2.0
mm
LTA
Bürkert-Code port connection
SA45
SA45
ANTG
Actuator size
G
G
KV
Cv-Value-Water
30.0
30.0
m3/h
BPAB
Medium pressure diaphragm EPDM
6.5
6.5
bar
BPEA
Medium pressure diaphragm PTFE/EPDM
bar
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.